Tech up

Improve technologyWith the drylin® lead screw technology

100% lubrication-free

100 % stainless

88% more lightweight

30% longer service life

100% lubrication-free

100 % lubrication-free

Thread size
Cylindrical lead screw nut

cylindrical lead screw nut

To the online shop
Flange lead screw nut

flange
lead screw nut

To the online shop
Cylindrical with spanner flat

cylindrical lead screw nut

To the online shop
Flange lead screw nut with spanner flat

Flanged threaded nut

To the online shop
Lead screw
Flange lead screw nut

Accessories & Special designs

To the online shop

Application examples

Filling system
  • What was needed? A clean bottling, which does not have to be sterile, but has to be very clean, and a low overall weight of the system
  • Requirements: Clean room suitability, lubricant-free, maintenance-free, low weight, precision, fast availability
  • Material: trapezoidal lead screw nut made from the iglidur® material W300, Trapezoidal lead screw made of AISI 304 material, drylin® -miniature guides
  • Industry: Medical technology
Laboratory equipment for liquid handling
  • What was needed: An extremely clean application of the igus® products, as well as high efficiency and a fast feed rate
  • Requirements: suitable for hygiene-sensitive areas, lubrication-free, maintenance-free, low coefficient of friction, high pitch, space-saving, quick and easy to replace, lightweight, precise, quickly available, cost-saving
  • Material: drylin® trapezoidal threaded spindle made of stainless steel 1.403 and drylin® trapezoidal lead screw nut made of iglidur® high-performance plastics

100% lubrication-free

100 % corrosion-free

dryspin® Material selection

iglidur J
iglidur J200
iglidur W300
iglidur J350
iglidur J
iglidur J
iglidur J200

Application examples

Shut-off valve
  • What was needed? Error-free process technology
  • Requirements: Maintenance-free & Lubricant-free, chemical resistance
  • Material: Maintenance-free iglidur® materials
  • Industry: Process engineering
  • Success for the customer: Our lead screw technology and plain bearings ensure that the bearing points function flawlessly
Levelling device
Solar panels
  • What was required: Smooth operation under extreme environmental conditions
  • Requirements: Insensitive to dirt, maintenance-free, smooth movement
  • Industry: Solar technology
  • Success for customers: drylin® lead screw technology and igubal® spherical plain bearings ensure perfect running in extreme temperatures and under the influence of wind, water, dirt and dust.

50% weight reduction

88 % weight reduction

Flanged lead screw nut

Application examples

Miniature 3D printer
Filling system
  • What was needed? A clean bottling, which does not have to be sterile, but has to be very clean, and a low overall weight of the system
  • Requirements: Clean room suitability, lubricant-free, maintenance-free, low weight, precision, fast availability
  • Material: trapezoidal lead screw nut made of iglidur® W300, trapezoidal threaded spindle made of AISI 304 material, drylin® miniature guideways
  • Industry: Medical technology

30% service life increase

30 % increase in service life

The dryspin® technology

dryspin technology

Free dryspin® sample

  • Lubricant- and maintenance-free
  • Higher efficiency
  • Longer service life due to asymmetry
  • Resistant to media
  • Low-noise, vibration-free running thanks to rounded tooth geometry
  • Service life can be calculated online
Wear test

Wear test: new measurement Ds10x3

dryspin

Improve your technology with other igus® products & Reduce costs

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation