Service and guarantee

Your advantages at a glance:

Fast, error-free installation by specialised installation personnel

Calculable fixed prices for installation and maintenance

Predictable installation time for your energy chain system

Short travelling distances thanks to a well-developed, worldwide service network - also in your area

Short-term, flexible installation appointments

Everything from a single source from the manufacturer - with a guarantee!

igus® Services in detail**

An installer secures a part to a steel structure.

New installation

  • Recording the conditions on your construction site
  • Planning and assembly coordination
  • On request, organisation of the installation aids (e.g. scaffolding, lifting platform, mobile crane, lifting gear, traverse, ...)
  • Fast and error-free installation of the complete energy chain system on site at your plant
  • Commissioning and system guarantee
Large blue industrial component with a монтаж crane and work platform at height.

Modernisation/conversion/retrofitting

  • Free measurement on site
  • Project planning and detailed quotation
  • Planning and installation coordination
  • Dismantling of the existing system on request
  • Installation and commissioning of the complete energy chain system
  • Maintenance service / system guarantee
Vehicle in front of a conveyor belt in an open-pit mine.

Inspection

  • Assessment of the technical condition of the e-chain®, guide trough and cable
  • Inspection of mechanical functions and route end points (test run)
  • Assessment, measurement and evaluation of the wear condition
  • Check for blockages and obstacles
  • Determination of repair and maintenance requirements
  • Reporting defects and risks
  • Advice on the measures to be taken/optimisation proposals
  • Documentation in the checklist/inspection report
A worker inspects a conveyor belt at a construction site.

Maintenance

  • Assessment of the technical condition of the e-chain®, guide trough and cable
  • Inspection of mechanical functions and route end points (test run)
  • Assessment, measurement and evaluation of the wear condition
  • Check for blockages and obstacles
  • Removal of impurities (coarse foreign bodies) that could impair the functional safety of the energy chain system
  • Checking screw connections and torques (spot checks)
  • Readjustment of the cable/adjustment of the strain relief (if necessary)
  • Minor repairs, e.g. replacement of defective or missing crossbars
  • Notification of defects and risks
  • Advice on the measures to be taken/optimisation proposals
  • Documentation in the maintenance manual/test report
Two energy chains compare correct and damaged condition: left with check mark and warning, right with cross and wear.

Intelligent condition monitoring: i.Sense

  • i.Sense: Describes the area of igus® condition monitoring
  • Records the machine status regularly or permanently
  • Avoids crashes by switching off quickly
  • Data recording via modules
  • i.Sense EC.P: Pull/push force detection for energy chain
  • i.Sense EC.B: Breakage detection for energy chain
  • i.Sense CF.P: Tensile force monitoring of the cable
Predictive maintenance view on a tablet with status symbols and a warning for e-chains.

Predictive maintenance: i.Cee

  • i.Cee: Describes the area of predictive maintenance from igus®
  • Predicts maintenance with pinpoint accuracy
  • prevents downtime or loss of quality
  • wide range of input options (Siemens PLC connection, integrated EC.W/EC.IM acceleration sensors, OPC UA server, ...)
  • Customised output channels (IoT CloudDashboard, local HTTP dashboard, SMS, FANUC FieldSystem integration, ...)

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation