iglidur® materials for general purpose


iglidur G - the classic all-rounder

  • Maximum long-term application temperature +130.00°C
  • Maximum short-term application temperature +220.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 80.00MPa
  • Shore D hardness 81
  • Not electrically conductive
Granulate material as a pile of small plastic pellets.

iglidur G1 - even more universal

  • Maximum long-term application temperature +180.00°C
  • Maximum short-term application temperature +220.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 91.00MPa
  • Shore D hardness 81
  • Not electrically conductive
Granulate made of material.

iglidur GLW - low-cost material for high volumes

  • Maximum long-term application temperature +100.00°C
  • Maximum short-term application temperature +160.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 80.00MPa
  • Shore D hardness 78
  • Not electrically conductive
  • PTFE-free and tested for harmful PFAS ➔ More details
Black granules of material.

iglidur K - versatile and cost-effective

  • Maximum long-term application temperature +170.00°C
  • Maximum short-term application temperature +240.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 72
  • Not electrically conductive
Beige granulate material for iglidur H1.

iglidur M250 - the robust all-rounder according to DIN ISO 2795

  • Maximum long-term application temperature +80.00°C
  • Maximum short-term application temperature +170.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 20.00MPa
  • Shore D hardness 79
  • Not electrically conductive
  • PTFE-free and tested for harmful PFAS ➔ More details
Granulate material in the form of black plastic pellets.

iglidur® P - the cost-effective outdoor all-rounder

  • Maximum long-term application temperature +130.00°C
  • Maximum short-term application temperature +200.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 75
  • Not electrically conductive
Black granules of material.

iglidur P210 - specialist for pivoting, rolling applications and more

  • Maximum long-term application temperature +100.00°C
  • Maximum short-term application temperature +160.00°C
  • Minimum long-term application temperature -40.00°C
  • Maximum surface pressure (at +20°C/68°F) 50.00MPa
  • Shore D hardness 75
  • Not electrically conductive
Granulate material with beige plastic pellets.

iglidur P230 - for series production

  • Maximum long-term application temperature +110.00°C
  • Maximum short-term application temperature +180.00°C
  • Minimum long-term application temperature -30.00°C
  • Shore D hardness 80
  • Not electrically conductive
Granules of iglidur P230 material.
iglidur improves sample box with bearing samples and comparison panels.

Free plain bearing sample box

iglidur plain bearings under the magnifying glass.

How iglidur materials work

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation