Pre-loaded prism slides / dovetail design from igus


Your advantages with drylin pre-load prism slides

Can be used in small installation spaces

Lower energy costs

Easy to adjust and position

Quiet operation

Less installation time

Easy installation

The components of the drylin pre-load prism slide

Two round plastic guide elements with holes.

Guide rails

  • Clear anodised aluminium profile
  • With standard mounting holes, each 60mm apart
  • Without holes for customised machining
NSV-01-27-AR plastic profile with holes and a smooth surface.

Guide rails AntiReflex

  • Black anodised aluminium
  • With standard holes or without holes
  • Reduced light reflections due to black surface
NSV accessory with two profile views and end pieces on the aluminium profile.

End caps for prism rails

  • NSVK-27: elegant cover for the rail edges
  • NSVZ-01-27-AL: variably positionable end cap
  • NSVA-27: inexpensive screwed end cap
NWV plastic connector with two brass bushings, shown side by side.

NWV-21/22-27-35 guide carriage

  • With through holes for fastening from below
  • With threaded hole for fastening from above
  • Short type with individual pretension
NWV connector with two variants of contact sockets.

NWV-22 guide carriage

  • With threaded holes for fastening from above
  • With plain hole for fastening from below
  • Long type with dual pretension
NWV connector with two gold contacts, sockets on the left and pins on the right.

NWV-21/22-27-35-AR

  • Short version in black
  • With plain hole or threaded hole
  • Controlled adjustment thanks to individual pretension
  • Lightweight type
NWV connector with two brass socket contacts.

NWV-21/22-27-60-AR

  • Long version in black
  • Compact, lightweight type with low inertia
  • Extremely flat
PFAS-free prism slides with pin, made of white plastic and gold-colored threaded inserts.

Prism carriage with machined end

  • Variable spring pre-load
  • Without any stick-slip effect
  • PTFE-free
Prism slide with bore and PTFE-free version, with two brass bushings.

Prism carriage with hole

  • Controlled adjustment thanks to customised pretension
  • Carriage with plain hole
  • PTFE-free
NWV module with two variants and gold-coloured bushings.

NWV-41/42-20-35

  • Save up to 25% installation space
  • PTFE-free
  • With plain hole or threaded hole
NWV component with gold-colored bushings in two views.

NWV-41/42-20-60

  • With plain hole or threaded hole
  • Fulfils low-fogging requirements
  • All adjustments are individual
NKV-SLNV linear unit with left-aligned carriage and spindle.

Further options with drylin pre-load prism slide

  • NKV incl. measuring system
  • SLNV with integrated dryspin lead screw drive, with or without electric motor

Prismatic guides with long and short carriage and a table of average force and holding force.

Application examples for drylin pre-load prism slides

Smartfit laser meter

Two people inspect a blue mountain bike at Radlabor SmartFIT in the shop.

drylin N in 3D printers

drylin linear guide in a 3D printer.

drylin N for 3D cameras

drylin® N low-profile guide system for 3D cameras

drylin N in packaging machine for bottles

drylin® N on packaging machine for bottles

drylin N in testing and sorting system

Sorting system with a drylin linear system and suction cups moving parts on a tray.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation