TH3 - First hygienic design e-chain®

TH3 energy chain
  • Easy to clean
  • The world's first plastic-energy chain developed in accordance with the "Hygienic Design Guideline"
  • FDA-compliant - With the blue material colour typical for plastic elements in the food industry (consisting of igumid® TH NB for the side parts and igumid® TH G for the frame and connecting elements)
  • Screwless construction
  • Good resistance to aggressive cleaning agents and chemicals
  • Rounded edges prevent dead spaces and the resulting formation of germs
  • No "material on material"
  • No screw connections
  • Operating temperature -40°C / +70°C
  • Red Dot Award Winner 2017
Speed
Temperature
Flammability class
White paper for the food industry

Selection of energy chain for hygiene-sensitive areas

  • What is hygienic design and what do the standards require?
  • What are the requirements for cable routing in food processing machines?
  • How has Schiwa, a leading global manufacturer of slicing systems for the sausage, ham and cheese industry, solved this problem?
TH3 e-chain® in slicing systems

TH3 energy chain in slicing systems

TH3 e-chain® in the harvest plant

TH3 energy chain in the mushroom harvesting system

Product range:

TH3.25.Bi/26.070.8

TH3 energy chain series
Part No. BiBaBRHa HiHDK
TH3.25.2/26.070.8 70 86 703525.5 180110300
TH3.25.3/26.070.8 95111703525.5180110300

TH3.45.Bi/20.090.8

TH3 energy chain series
Part No. BiBaBRHa HiHDK
TH3.45.2/20.090.8 70 90 905745 250120338
TH3.45.3/20.090.8 95115905745250120338
TH3.45.5/20.090.8 145165905745250120338

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation