Components for DIY campervan conversions

Start the self-construction project with igus®

Van with igus® products
drylin linear rail
  • Simple assembly
  • Low weight and quiet running
  • Largest variety of rails
drylin NT telescopic rail with or without locking mechanism
  • Can also be used in hygienic environments
  • Solid and lightweight
  • Lubrication-free and quiet
drylin N low-profile linear guide
  • Small installation height between 6 and 12 mm
  • Very low weight
  • Numerous carriage variants
PRT slewing ring bearings from igus
  • cost-effective, high rigidity
  • Ready to install & easy to install
  • For high loads
drylin® Q square guide
  • Linear anti-rotation travel
  • Bearing clearance infinitely adjustable
  • Robust and lubrication-free
drylin R shaft guide
  • Compatible with standard ball bushings
  • Replaceable sliding foils
  • Highly wear-resistant

The sleeping box for replicating with drylin® linear rails

Camper sleeping box

Drawer runners with drylin® T-linear guide

Rear garage bike rack for e-bikes with drylin® W

drylin® configurator

Need a complete linear system?

Impressions from the Caravan Salon in Düsseldorf

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation