Customised bearings for hygiene-sensitive multihead applications

Newly developed bearing technology is used in Multipond multihead weighers.

Profile

  • What was needed: iglidur plain bearing, drylin linear bearing
  • Requirements: High precision, lubricant-free, low wear, corrosion resistance, resistance to cleaning processes under hot steam and high pressure as well as when using aggressive media.
  • Sector: Food industry
  • Success for the customer: Whereas previously the right material was selected for the specific area of application, today a single iglidur material is used that covers all properties in terms of temperature spectrum, electrical conductivity and hygiene. Newly developed linear housings made entirely of stainless steel have also been launched. Multipond thus achieves improved corrosion resistance.
Multihead weigher with a red rotary table and metal housing for precise dosing.

Problem

Solution

"The question, what do you need?' is taken very seriously at igus and based on our answers new solutions are being developed, which we can test. In our view, this is quite unique in our industry."

Andreas Peters

Group Manager New Construction at Multipond

Metal multihead weighing unit with adjustable guides and bolted joints.
Stainless steel multihead weigher for industrial weighing processes.
Stainless-steel multihead weigher with cables and a sensor unit in an industrial setup.
Metal machine component on a shaft in an industrial system.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation