Linear modules with toothed belt drive: compact type

Basic/Standard

ZLW-0630 – Toothed belt axis

Igus Product

The ZLW-0630 linear module with toothed belt drive is the ideal solution for simple adjustment and positioning tasks in confined spaces.

Toothed belt axis ZLW-1040

Igus Product

The ZLW-1040 toothed belt axis is the ideal solution for many positioning tasks. The clearance height is only 45mm.

ZLW-1080

Igus Product

The ZLW-1080 linear unit's wide design complements the extensive toothed belt axis product range.

toothed belt axis ZLW-1660

Igus Product

The ZLW-1660 linear module with belt drive has a low clearance height of just 72 mm. The stroke is freely selectable (max. 3,000 mm).

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation