weight

drylin® easytube - now even lighter

Lightweight tube construction with central carriage and two end brackets.
  • Reduce weight and costs.
  • Simplified self-assembly.
  • Light, clean and quiet.
  • max. stroke length: 750 mm.
  • max. stat. Load capacity: 150 N (axial), 300 N (radial)

Product services

Download catalogue data

Request a quotation

Free online configurator

Technical drawing

Easy-Tube with brackets and dimensioned drawing.
Dimensioned drawing of the igus Easy Tube with front, side and top views and dimensions.
Dimensioned drawing of the igus Easy Tube with front, side and top views and dimensions.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation