Energy chains, cables, bearing technology, and sensors for SRUs and shuttles

  • Maintenance-free for 24/7 use
  • Reduced installation space and weight
  • Quiet and low vibration
  • Easy installation
  • Fast delivery
  • Service life can be calculated online
  • Complete systems or individual components with no minimum order quantity

Selected products for SRUs, shuttle systems etc.

e-chain autoglide 5
  • Energy, data, air and liquids in one system
  • Speed of 4m/s, travel of 80m
  • 88% shorter assembly time compared to aluminium troughs
basic flizz
  • The alternative to busbar systems
  • Quiet, maintenance-free and easy to install
  • Operating speeds of up to 6m/s
  • Fits into small spaces
e-chains guidelok slimline P and P.S
  • For hanging applications that are up to 50m high
  • Easy accessibility for servicing
  • Reduce trough length by up to 80% and thus save costs and weight
chainflex cables
  • Developed for highest loads
  • Suitable for particularly tight bend radii as well as cold and abrasive environments
  • 4-year chainflex guarantee
Module Connect
  • One connector module instead of many individual connectors
  • Up to 50% lighter than conventional rectangular connectors
  • 100 inserts to choose from

White paper

Avoid bearing failures

  • Reduce maintenance costs and eliminate unplanned downtime
  • Extend service life and increase system efficiency
  • Save time - detect the causes of anomalies faster

Successfully used by our customers

guidelok slimline P in storage systems from SIVAplan GmbH & Co. KG
autoglide 5
Material handling applications

We carry out tests in our own test laboratory

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation