Components for aerospace engineering

Areas of application in aerospace
  • Available individually with no minimum order quantity or as a complete solution from a single source
  • Materials for a wide range of environmental conditions
  • lubrication-free, low maintenance, predictable service life
  • Worldwide service 24/7, fast delivery and easy installation

Energy supply systems for telescopes and antennas

Telescope with e-chain®
Telescope with e-chain®
Gemini North telescope
Gemini North telescope
Aerospace sample box

Product samples for the aerospace industry

Success stories

AIMIS-FYT student project: 3D printer for space
GESTRA radar system
Overview of aerospace applications

Selected motion plastic for aerospace technology

E4Q e-chain
  • e-chain® with high stability and rigidity for use with high loads
  • Low weight and easy assembly
  • Smooth and quiet running
R4Q e-tube with metal chips
  • Density and robust energy chain to protect against dust, chips and dirt
  • Easy to open and quick to fill
  • Quiet operation
chainflex bus cable
chainflex bus cable
  • Fail-safe bus cable for movement
  • Available for various well-known bus systems (Profibus, Ethernet, USB, etc.)
  • 4-year guarantee
chainflex fibre optic cables
  • Fibre optic cable for many cycles, high speeds and accelerations
  • Metal-free, coolant- and oil-resistant
  • 4-year guarantee
iglidur X plain bearings with or without flange
  • For temperatures from -100 °C to +250 °C in continuous operation
  • Meets FAA fire protection requirements for aircraft interiors
igubal KCRM rod end bearing
  • Long-term suitable for temperatures from -40 °C to +90 °C
  • Corrosion and chemical resistant
  • maintenance-free dry operation

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation