The new lead screw system solutions

New thread sizes
  • Permanently minimised axial play for high positioning accuracy
  • cost-effective due to the absence of lubricants
  • A longer service life
  • Reduced axial play due to optional spring preload of the threaded nut bed

product range

Highest positioning accuracy even without external lubrication

Part No. MaterialThreadDirectiond1 [mm] d2 [mm] d3 [mm] d4 [mm] d5 [mm] b1 [mm] b2 [mm] SW [mm] Surface area carrying shareWeight [g]Max. static Load [N]
DST-RFRM-3D-01-DS8X8 iglidur R DS8x8RH81024 18 3.2 10.5412.51261.8252
DST-RFRM-3D-02-DS8X8 iglidur R DS8x8RH81325 19 4.1 104-1203.1240
DST-RFRM-3D-03-DS8X8 iglidur R DS8x8RH81022 16.26 3 11.5 4-1382.3276
DST-RFRM-3D-04-DS8X8 iglidur R DS8x8RH81024 183.29.5412.51141.7228
RFRM-3D-01-TR8X8P2 iglidur R TR8x8P2RH81325 19 4.1104-1201.7240
Part No. MaterialThreadDirectiond1 [mm]d2 [mm]d3 [mm]d4 [mm]d5 [mm]b1 [mm]b2 [mm]SW [mm]Weight [g]
DST-RFRM-PL-3D-01-DS8x8 iglidur R DS8x8 RH8 13 2519 4.122-26 4 -4.8
DST-RFRM-PL-3D-02-DS8x8 iglidur R DS8x8 RH8 13 24183.222-26 4 12.54

The dimensions of the new dryspin® Pre-Load lead screw nut at a glance

The threaded nut material iglidur® R

  • Wear-resistant and versatile, without PTFE
  • cost-effective alternative to our all-rounder iglidur® J
  • Up to 25 % less wear compared to POM+PTFE (dimension 10X3)
  • Environmentally friendly due to the absence of external lubricants
  • Service life of the screw drives can be calculatedonline

Try dryspin technology for yourself

dryspin technology

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation