Sliding motorboat steering console with maintenance-free hybrid roller bearings

Sliding control system on Pegazus boat with drylin WJRM
  • What was needed: linear guide for horizontal displacement of the control console
  • Requirements: Easy to install, corrosion-free, media/salt water resistant, maintenance-free
  • Industry: Boats / pleasure craft
  • Success for the customer: With drylin® WJRM hybrid roller bearings in combination with hard-anodised aluminium rails, the innovative, flexible console system from Pegazus Boats can be used in all climate zones and on different types of water. The bearings are corrosion-free, completely self-lubricating and run in dry operation - clean, quiet and maintenance-free. As hybrids, they score with the advantages of two technologies: the high grip and stability of sliding foil technology and the very low resistance to displacement of roller technology.
Pegazus Boats
drylin® WJRM hybrid roller bearing and roller guide
drylin® WJRM hybrid roller bearing
To the online shop
drylin white paper
Download now

Consulting

I look forward to answering your questions

Hennlich doo Beograd +381 11 63 098 17Write e-mail

Shipping and consultation