The stainless steel linear module of the drylin® SLW series

Ideal for use under extreme conditions

  • Food industry
  • Packaging industry
  • Chemical industry
SLW-ES technical drawing
SLW-ES technical drawing

Product services

Download catalogue data

Catalogue

Request a quotation

Product enquiry

Free online configurator

Online configurator
Stainless steel drylin SLW linear module
  • max. stroke length: 750 mm
  • shaft Ø: 10 mm
  • carriage length: 100 mm
  • max. stat. Load capacity:
    • axial: 700 N
    • radial: 2800 N
Stainless steel drylin SLW linear module
  • max. stroke length: 1000 mm
  • shaft Ø: 20 mm
  • slide length: 150 mm
  • max. stat. Load capacity:
    • axial: 1600 N
    • radial: 6400 N

Technical options for the SLW-ES series

Stepper motors for igus linear modules and XY tables

Electric drive systems: electric motors from igus

Plain bearing materials for igus linear modules

Bearing materials

drylin lead screw clamping for linear modules featuring lead screw drive

Lead screw clamp

  • Shaft clamping flange for clamping the lead screw to the position indicator  
  • Secures the lead screw against inadvertent turning
  • Material: polymer housing with aluminium shaft clamp
  • Colour: black

Consulting

I look forward to answering your questions

Hennlich doo Beograd +381 11 63 098 17Write e-mail

Shipping and consultation