drylin® gliding pads

drylin® gliding pads available from stock made of high-performance plastic iglidur® J can be virtually used everywhere. Without additional lubrucant, heavy loads can be moved over a variety of surfaces (steel, aluminium, stainless steel, etc.) with very low friction. The plates are fixed securely with a screw through the reinforced hole in the middle.

da [mm]:

 

Part. No. Outer Ø Wear limit Width tolerance for countersunk screw max. stat.
load
   
  Da [mm] [mm] s [mm]   K [mm] [N]    
ready for shipping in 24-48 hours RSDJ-40-06 40 1.5 6 +/- 0.05 M6 28500 2,830.08 RSD Add to shopping cart
ready for shipping in 24-48 hours RSDJ-60-08 60 2.5 8 +/- 0.05 M8 66000 3,250.56 RSD Add to shopping cart
ready for shipping in 48 hours RSDJ-80-08 80 2.5 8 +/- 0.05 M8 120000 3,855.36 RSD Add to shopping cart
More about selected part:
3D-CAD 3D-CAD
Sample request Sample request
PDF PDF
Quote request Quote request
myCatalog myCatalog

ready for shipping in 24-48 hours
ready for shipping in 48 hours

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH