Specifications of igubal® spherical ball materials

Every igubal® bearing is wear-optimised. However, there are materials that are specifically suitable for various applications. In addition to their service life and price level among other things, the materials differ due to temperature and load ranges as well as the usability in conjunction with special shaft materials.

All igubal® materials have the following specifications:

  • Lubrication and maintenance-free
  • Lightweight
  • Good price-performance ratio

iglidur® J - the versatile endurance runner

  • The versatile endurance runner, highly resistant to wear on (nearly) all shafts with very low coefficients of friction
  • Low wear against different shaft materials
  • Low coefficient of friction during dry operation
  • Vibration-dampening
iglidur® J material and specifications

iglidur® W300 - the classic endurance runner up to 30MPa

  • The classic endurance runner, very wear-resistant on (virtually) all shafts
  • For especially long service life
  • Low coefficient of friction
  • Extremely wear-resistant
iglidur® W300 material and specifications

iglidur® J3 - the new endurance runner

  • Specialist for pivoting and pulsating loads
  • Low coefficient of friction
  • Good media-resistance
  • Low moisture absorption
iglidur® J3 material and specifications

iglidur® R - The low-cost material

  • Low cost material
  • Low coefficient of friction
  • Abrasion-resistant
  • Low coefficient of friction during dry operation
  • Cost-effective
iglidur® R material and specifications

iglidur® X - the chemical and temperature specialist

  • Up to 150MPa
  • Temperature-resistant from -100°C to +250°C in continuous operation
  • Universal chemical resistance
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • High compressive strength
iglidur® X material and specifications

iglidur® A181 - The universal bearing for contact with food

  • The universal bearing for food contact
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • Universal installation
iglidur® A181 material and specifications

iglidur®A350 - The endurance runner at high temperatures in the food sector

  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • Complies with the fire prevention requirements of the Federal Aviation Administration of the USA (FAA) for aircraft interiors
  • For use at temperatures up to +180°C
iglidur® A350 material and specifications

iglidur® A180 - The food all-rounder

  • The FDA-compliant all-rounder
  • The iglidur® A180 material meets the requirements of the Food and Drug Administration (FDA) for repeated food contact
  • Good media-resistance
  • For wet environments
iglidur® A180 material and specifications

iglidur® A160 - "Food" bearing with high media resistance up to +90°C

  • Compliance with FDA and EU regulations for chemicals and food
  • Compliant with EU Regulation 10/2011 EC
  • FDA-compliant
  • High media resistance
iglidur® A160 material and specifications

iglidur® UW – For fast rotations underwater

  • The underwater endurance runner, for fast rotation under water
  • For underwater applications
  • For fast and constant rotation
  • Long service life
iglidur® A160 material and specifications

igus products made of iglidur materials in the online shop

1) Upper long-term application temperature
2) Max. recommended surface pressure at +20°C
3) Best pairing for p = 1 MPa, v = 0.3m/s, rotating


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH