Linear robots

Gantry robot workspace

Linear gantry with 2 axis, flat linear robot with 3 axis or room linear robot with 4 axis from €1,065.28

  • Plug-and-play control hardware including free software
  • Standard or customised gantry robots
  • Short delivery times

Tech facts about igus® gantry robots

Up to 85kg payload

Up to 3,000 x 3,000 x 1,000mm reach

Up to three degrees of freedom

Speed max. 20 picks/min.

Repeatability: ± 0.5mm

Ambient temperature 0-50°C

Portals in use

Current igus linear robot models

Linear axis with carriage and vertical axis from igus.

Linear robot DLE-LG-0002

Line gantry with horizontal support axis and two supports.

Flat linear robot DLE-FG-0006

Room gantry with two rail axes and a portal robot for automated positioning.

Room linear robot DLE-RG-0014

Robot gripper and axis modules for automation, shown in multiple views.

Online shop

Gantry configurator on a laptop with portal system and orange work surface.

Linear robot configurator

Robot arm next to a laptop symbolising an automated customer service application.

Appointment for demo

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation