energy chain - Material data and colours

Material data table Units of measurementValues igumid G/GLWValues igumid NBValues igumid ESDValues igumid TEValues igumid GEValues igumid G V0Values igumid NB V0
Yield stress (dry/wet) MPa190/130 78/40 ** * – –
Elongation at break (dry/wet) % 4/6 20/210 ***– –
Flexural modulus (tensile test) MPa9000/7000 2900/1200 ***9800 3100
Limit of elasticity (bending) MPa7800300095001290 7200 ––
Flexural strength MPa24012023055200210115
Shore D hardness – 79798372807975
General properties
Density g/cm3 1.371.14 1.21.021.46 1.43 1.15
Moisture absorption 23/50 r.h.% weight 1.43.41.90.80.72.12.2
Maximum water absorption % weight 5.67.67.31.646.59.0
Electrical properties
Specific volume resistance Ω x cm >1011>1011<109>1011>1011>1011>1011
Surface resistance ROA Ω>1011>1011<109>1011>1011>1011>1011
Thermal properties
Lower operating temperature °C -40°C -40°C -40°C -40°C -40°C -40°C -40°C
Upper long-term application temperature °C +120°C +80°C +80°C +70°C +120°C +90°C +90°C
Upper short-term application temperature °C +160°C +170°C +150°C +140°C +200°C +140°C +140°C
Material certificates
Fire resistance according to UL94 – HB V-2 HBHBHBV-0 V-0
Silicone-free– yes yes yes yes yes – –
Halogen-free – yes yes yes yes no yes yes
2002/95/EC (RoHS) – yesyesyesyesyes– –
2002/96/EC (WEEE) – yes yes yes yes – – –
Colour
according to RAL, approx. – ≈RAL9004 ≈RAL9004 ≈RAL7015 ≈RAL9004 ≈RAL9004 ≈RAL9004 ≈RAL9004
Fire protection certification
– no no no no no according to FAR 25.853 and EN 45545 HL3 R22/R23according to FAR 25.853 and EN 45545 HL3 R22/R23

Colours and special solutions

Ral numbers (approximate)

orange
yellow
Light grey

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation