Engines for marine research

diondo builds cost-effective CT for seabed exploration with drylin® motor components.

Profile

  • What was needed: robot joint of the robolink® series, iglidur® PRT rotary table bearing, drylin® E stepper motor, D1 dryve control system
  • Requirements: Ambient conditions are a salty atmosphere, high humidity, fluctuating temperatures and vibrations. All components had to be very compact in order to fit into a shipping container. A cost-optimised solution also had to be found.
  • Industry: Research
  • Success for the customer: The motors provide IP68 protection and are therefore perfectly suited for use in this special CT system. Another advantage of the control system: It saves the commissioning engineers time. And with a cost-effective D1 dryvecontrol system, the motor is easy to programme. diondo is so satisfied with the solution that the cooperation will continue in the future.
drylin drive system for industrial applications with multiple product views.

Problem

Solution

A robolink® D gearbox and drylin® motors ensure a reliable drive in a compact installation space. The motors are controlled via the intuitive D1 dryvecontrol system.

The stepper motor used can be controlled with the intuitive control system D1 dryve. The web-based interface helps with quick programming.

The D1 dryve can be easily installed on the top-hat rail in a control cabinet.

Gas hydrates are among the energy sources of the future

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation