Fail-safe 3D seat module in wheelchairs

Failure-, lubrication-, maintenance- and noise-free bearing in wheelchair seating systems

Profile

  • What was needed: iglidur ® plain bearing, iglidur® thrust washers
  • Requirements: Bearing components were needed that are completely maintenance-free in indoor and outdoor use, enable maximum mobility and are failure-free, space-saving and noise-free.
  • Industry: Medical technology
  • Success for the customer: While the plain bearings can be used in the tight installation space, the iglidur® material enables noiseless operation and works perfectly and without failure even when using chemical cleaning agents. The bearings also represent the most economical solution for the customer's problem.
Electric wheelchair with adjustable seat and sturdy frame.

Problem

Solution

Electric wheelchair with adjustable seat and backrest on a white background.
Mounted metal mechanism with multiple joints and guides on a plate.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation