Magnets instead of trough: strong vertical cable guide in the MRI device

Profile

  • What was needed: Energy chains to guide the rotating cables in the linear robot
  • Requirements: Safe, smooth running and stability in vertical rotary movement, 180° rotation in both directions, compact design
  • Industries: Medical technology, medical devices
  • Success for the customer: By using our robust e-chains from the E4.1 series in combination with magnetic chain elements, the engineers at Robots and Design were able to equip the linear robot with an energy supply system that is strong and saves space. The fact that this solution does not require any additional stabilising guide plates resulted in lower production costs.
Large round machine component with two black guide rails in a workshop.

Problem

Solution

CT scanner in a medical room with patient table and control console.
Large industrial metal coil on a transport pallet in a workshop hall.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation