Maintenance-free and lightweight plastic plain bearings in resuscitation device

iglidur® bearings make high demands on the weight and size of this resuscitation device possible

Profile

  • What was needed: iglidur ® plain bearing technology
  • Requirements: Maintenance-free, very fast assembly time, small dimensions and low weight for mobile use as well as an affordable price for aid organisations.
  • Industry: Medical technology
  • Success for the customer: Weight and costs could be saved by using the iglidur® bushings. 22 cylindrical and 9 flanged bushings are installed per device, as well as a thrust washer. In the endurance test by the BerlinCert testing and certification centre, the device withstood the load without any problems right from the start.
Manual ventilation device on a resuscitation mannequin with lever and hose.

Problem

Solution

Technical cross-section of a swivel mechanism with flange bushing, cylindrical bushing, and thrust washer.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation