15 energy chain in travelling column milling machine with up to 50 metres travel

energy supply saves weight, ensures high stability and flexibility and protects against chips

Profile

  • What was needed: 15 igus ®-energy chains in all travel axes, the lifting cabin and in the tool changer
  • Requirements: long travel distances of up to 50 m, the vertically mounted e-chain® had to be supported in the Y-axis without protruding over the machine stand, chips reach the area of the X-axis energy chain
  • Industry: Machine tool construction, milling machines
  • Success for the customer: a pneumatically foldable support plate ensures that the e-chain® is securely supported on the Y-axis while the overall height of the machine is not exceeded; the use of plastic-energy chain enabled the weight to be reduced by 40 per cent; telescopic covers ensure that the e-chain® on the X-axis is protected from chips
Vertical system with cable carrier and cable protection on a machine mast.

Problem

Solution

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation