Trade show machine with curved linear guides

The making of - light, quiet and cost-effective, but also ready for HMI?

Profile

  • What was needed: drylin® W curved linear guides in combination with guide carriages
    energy chains
    control system & drive
  • Requirements: The components had to be particularly light so as not to significantly increase the carrying weight. In addition, no greases or oils should contaminate trade show visitors who might come close to the structure in the hustle and bustle. In addition, assembly/disassembly should be intuitive and possible without instructions so that it can be set up quickly at the trade show.
  • Products used: 
    drylin® W curved linear guides
  • Summary: The linear guides used offer a high load capacity, are absolutely clean and maintenance-free and lubrication-free. They also have a long service life. The products from igus are extremely light for transporting the trade show machine thanks to the aluminium and plastic materials. The trade show machine ran for the entire HMI and has not broken down for a second so far.
Exhibition machine with drylin and curved rails on the igus stand.

Problem

Solution

Application images:

Banner with question icon and portrait of a man.

Ask our expert

Whitepaper on drylin linear technology with charts, photos, and an overview of plain bearings.

Download white paper

Configurator for purchase advice for linear guides on a laptop with a sliding module.

Configurator

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation