Sorting in filling systems: minimised friction in the discharge chute

Tribo-tape liner made of iglidur W160 reduces frictional resistance in the bottling plant to a minimum.

Profile

  • What was needed: Tribo-tape liner made of iglidur W160
  • Requirements: A solution was sought to minimise the frictional resistance of the bottles during transport through the discharge chute and to prevent the containers from tipping over.
  • Industry: Beverage technology, bottling plants, inspection technology
  • Success for the customer: By using tribo-tape liner, it was possible to minimise frictional resistance so that the bottles always reach their final position upright. As the bottles start to slip at an inclination of just 7°, the energy required by the pneumatic cylinder has been reduced. In addition, less noise is generated during ejection.
A robot arm removes parts from a bin and places them into a machine.

Problem

Solution

Glass container with liquid beside a metal guide on a conveyor system.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation