Durable energy chains for gantry cranes

  • Low noise and low vibration
  • Less installation space and weight
  • Calculation of service life
  • Fast delivery
  • Simple assembly
  • Cost-effective and low-maintenance
  • Complete system or individual components from batch size 1
Single-girder travelling cranes

Single-girder travelling cranes

Double-girder travelling crane

Double-girder travelling cranes

Jib cranes

Jib cranes

Durable products for indoor cranes

Cost-effective e-chain without guide trough

▲ Tech up
  • Energy, data, air and liquids in ONE system
  • 50 % of the hall floor remains free, no guide trough required
▼ Cost down
  • 88 % shorter installation time compared to a conventional standard solution with guide trough
  • Less maintenance and cleaning required
e-spool cable guidance

e-spool® | Alternative to the cable drum

  • Prevents tensile strain on the cable
  • energy supply in all directions with one e-chain®
  • Very space-saving
  • Guide different diameters and media
Series 2600 energy supply for bridge cranes

E2/000 energy supply

  • Easy opening and insertion of the cable
  • Quick assembly
  • Robust and durable
  • Always secure fit of the separator
E2000 energy supply with rollers

Roller energy supply

  • Rollers instead of glides
  • Suitable for particularly long travel distances
  • Suitable for high travelling speeds
  • Available as a ready-to-install, customised system
Liftband for vertical energy supply

Liftband

  • Easy and space-saving cable routing
  • Speeds of up to 1 m/s
  • Acceleration up to 2 m/s2
  • max. extension length 13 m
i.Sense - condition monitoring

i.Sense Condition monitoring

  • e-chain® and cable recognise your maintenance requirements
  • Status of the system can be called up online
  • Maintenance notifications sent directly to your smartphone
  • Self-triggered spare parts ordering possible
chainflex cables

chainflex® cable

  • Developed for maximum load
  • Torsion resistant cable
  • Suitable for particularly tight bend radius
  • 4 year chainflex® warranty
guidefast guide trough

guidefast Guide rail

  • Safe guidance of energy supply
  • Short assembly times
  • Long-term test passed: Vibration, strength
  • Makes welding of brackets superfluous
guidefast control - cable guidance for control pendants

guidefast Control

  • Simple cable routing for control bottles
  • No tangling of cables
  • connector can be individually adapted to the control cylinder
  • Short assembly times
Guide trough for energy chains and cables

guide trough

  • Simple and flexible installation
  • Glide strip to protect against abrasion
  • Suitable for long travel distances
  • Low weight
EC.PP with shafts

Quick and easy to install

Successful application stories with indoor cranes

E4 chain on the indoor crane at Carpenter

15 years of trouble-free continuous operation

Indoor crane

Cable routing in heat and dust

smart plastics

...and other success stories

Tested for real-life use in the industry's largest test laboratory

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation