Tailored energy supply for indoor cranes on a 32m long crane runway

Durable energy chain with aluminium guide trough enables safe crane travel without a cable station

Problem

  • What was needed: plastic-energy chain with aluminium-guide trough, chainflex® -cable
  • Requirements: The energy supply had to fulfil requirements in terms of durability and compactness of the system.
  • Industry: Cranes
  • Success for the customer: Overall, the energy chain with internal cable and the combination with the aluminium troughs resulted in a system that is both compact and space-saving.
Conveyor system with cable carriers in an industrial hall.

Problem

Solution

Guide trough system for long travel distances

View of the complete system from above. The aluminium guide trough is a maximum of 12 mm wider on each side than the energy supply system.

Aluminium guide trough is stable against forces from all directions.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation