User report - Polymer plain bearings in yacht reefing systems: Seawater-resistant, resilient

Polymer plain bearings from iglidur J replace rolling bearings in yachts with high mechanical loads.

Profile

  • What was needed: Polymer plain bearing made from the material iglidur J
  • Requirements: High mechanical load capacity, seawater resistance, resistance to heat and UV radiation
  • Industry: Ship building
  • Success for the customer: The material iglidur is dimensionally stable, even in wet applications. The bearing can cope perfectly with the high mechanical requirements. The desired smooth-running properties are achieved even with high sail pretension.
Bristollian sailing yacht on the sea with sails fully raised.

Problem

Solution

SF universal joint shaft with bearing and cable entry in a machine opening.
iglidur plain bearings for marine applications, two bearing components on a white background.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation