Lubrication-free plain bearings in boat cranes: No maintenance despite salt water

Leading manufacturer of boat cranes relies on corrosion-free iglidur plain bearings.

Profile

  • What was needed: plain bearings made of the material iglidur P
  • Requirements: corrosion-free, can be used underwater, lubrication-free, maintenance-free, resistant to UV radiation
  • Industry: Boat industry
  • Success for the customer: the corrosion-free polymer bearings made of iglidur P can be used permanently in salt water without maintenance. As they dispense with lubrication, they do not harm the environment. In boat cranes, they also support ships weighing up to 30t.
Motorboat moored at a dock in front of a waterside building.

Problem

Solution

"Our crane structures, in conjunction with the impressive performance of the iglidur bearings, enable us to supply the only boat cranes in the industry that are completely maintenance-free."

Riku Ylipelkonen

Chief Engineer at Quality Boats

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation