Maintenance-free plain bearings and lead screws in actuators in the automotive industry

Used in painting lines, the components in the actuators work lubrication-free and reliably.

Profile

  • What was needed: iglidur ® plain bearing, dryspin® lead screw technology
  • Requirements: Long service life and maintenance-free
  • Industry: Automotive industry
  • Success for the customer: The lubrication-free components from the dryspin® and iglidur® product range are completely lubrication-free and minimise the costs by eliminating maintenance; further advantages are e.g. low weight, freedom from corrosion, vibration- and shock-absorbing specification and cost efficiency
Linear screw drive in exploded view with screw, guides and fastening parts.

Problem

Solution

A Linearis actuator is tested in continuous operation in a test bench setup.

The function of the gearbox is tested in continuous operation, even if it is heavily soiled.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation