Low-friction bearing of the rotary axes in the automatic closure of a convertible top

In the soft top, durable iglidur® bearings are used in the locking system.

Profile

  • What was needed: iglidur ® plain bearing
  • Requirements: Due to the only one-sided drive of the convertible top mechanism and the low spring force in the open position, a low-friction bearing of the rotary axes is necessary; the bearing should also allow a fixed axial clearance, but this should not be too large
  • Industry: Automotive industry
  • Success for the customer: With iglidur® plain bearings, the customer found a particularly cost-effective solution; the maximum axial clearance could be reduced from 1.5 mm to 0.5 mm by using the calibratable flanged bushing
Section drawing of an adjustable band bushing joint with carrier part and linkage lever.

Problem

Solution

Technical drawing of a cabriolet roof with labeled levers, hooks, and release mechanism.
Diagram of the open cabrio roof with pulleys and the windscreen base plate.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation