Lubrication-free bearings in dust and moisture in foot pedals for agricultural machinery

Senata has been using our polymer-bearing in driver cabs for over 10 years.

Profile

  • What was needed: iglidur ® J plain bearing
  • Requirements: Difficult environmental conditions in driver's cabs, characterised by dust, humidity, temperature changes, aggressive cleaning agents and loads from diesel or fertilisers; long-term reliability and durability
  • Industry: Agricultural and construction machinery
  • Success for the customer: iglidur® bearings do not have to be lubricated and guarantee optimum friction and wear values over the entire service life; no dirt and grime can stick to the bearing points by dispensing with lubricants; low wall thickness requires little installation space in the application; significantly lower price
Bearings test rig with two metal guides and a test piece on an aluminum frame.

Problem

Solution

We have successfully tested the pedals with millions of actuations to ensure years of trouble-free operation

Michael Stoffers

Engineering Manager Mechanic Design, Sensata Technologies GmbH

Sensata bearing on an angled mounting base.
Bearing in a metal mount, close up.

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation