Medium voltage cable

All information on medium-voltage cables

Where is a medium voltage cable used?

Port with container cranes and reflections in calm water.

The medium voltage cable CFCRANE

chainflex CFCRANE cable with protective jacket and stranded construction.
Cable carrier on a steel structure with red cables.

Guaranteed service life for the CFCRANE at a glance:

Double strokes5 million7.5 million10 million
Temperaturev max. [m/s]v max. [m/s]a max.TravelR min. [Faktor x d]R min. [Faktor x d]R min. [Faktor x d]
from/to [°C]unsupportedgliding[m/s²][m]
-20 / -1012.513.514.5
-10 / +7010650> 400101112
+70 / +8012.513.514.5