Calculation of chain lengths and pretension

For unsupported applications

Diagram for calculating chain length with dimension S and radius R.
Diagram for calculating chain length with dimension S and radius R.
AbbreviationMeaningUnit
LkEnergy chain length[mm]
S/2Half way[mm]
KAdd-on for bend radius (K is taken from the data tables of the individual series)[mm]
RBend radius[mm]
Diagram for calculating chain length with S, S/2 and ΔM in an e-chain.
Diagram for calculating chain length with S, S/2 and ΔM in an e-chain.
AbbreviationMeaningUnit
LkEnergy chain length[mm]
S/2Half way[mm]
KAdd-on for bend radius (K is taken from the data tables of the individual series)[mm]
∆M Deviation of the centre point [mm]
RBend radius[mm]

For gliding applications

Diagram for calculating the length of a sliding e-chain with dimensions and bend radii.
Diagram for calculating the length of a sliding e-chain with dimensions and bend radii.
AbbreviationMeaningUnit
LkEnergy chain length[mm]
S/2Half way[mm]
K2Add-on for bend radius if the mounting point height is lowered[mm]
∆CL Offset fixed end [mm]
RBend radius [mm]
D2 Over length for long travels gliding [mm]
H2 Clearance height with lowered moving end [mm]
HRiInner trough height [mm]

Pre-load

  • Greater unsupported length
  • Increases service life and operational safety
E-chain with bend radius and height dimension for calculating chain length and pretension.
E-chain with bend radius and height dimension for calculating chain length and pretension.
AbbreviationMeaningUnit
HNominal clearance height [mm]
HFRequired clearance height [mm]

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation