Assembly instructions for the energy chain RX e-tube

Disassembly/assembly of a lid

RX tube is being bent 180 degrees with a tool.
Black tube segments with connecting elements in a row.
Tube elements with a visible mounting joint, shown in a magnified detail.
Pipe assembly with 180-degree rotation mark.
A finger points to the material stiffness of a pipe sample on a scale.
Assembly of pipe sections by hand.
Assembly of a pipe clamp with close-up of the fastening.
Assembly of black tube modules with a white spacer rod between them.
A tube connector holds several black tubes while a hand aligns the assembly.
Two black pipe connectors are being joined by hand.

Installation/assembly

A hand connects black tube segments.
Pipe assembly with two hands on a black component.
Hands assemble a black tube part with an orange guide line.
Two hands assemble black tube segments.
Pipe assembly with 180-degree rotation and screwdriver.

Video:

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation