triflex® RSE - linear retraction system

Suitable for the chain variants: TRC, TRE, TRCF

Ideal for welding, riveting and screwdriving robots.

triflex R cable guide on a robot arm.

Linear movement without deflection or loops on the robot.

  • Available for triflex® sizes from 40-100 (TR.RSE.40 to TR.RSE.100)
  • Shorter cable lengths, as there is no deflection
  • space-saving design
  • Fewer deflection points, higher process reliability, also for LLK and feed hoses

The RSE retraction system consists of the following components:

  1. drylin® linear guide with carriage
  2. Elastic belt or tension spring for retraction
  3. Mounting plates for variable connection to a variety of robot types
  4. Connecting element without strain relief of the corresponding e-chain® size
  5. gliding feed-through of the corresponding e-chain® size

triflex R cable carrier with arrows and numbers showing movement direction and mounting position.

e-chain® variants suitable for the linear RSE

triflex R TRC and TRCF cable carriers in curved and straight versions.

Closed variants TRC or TRCF

triflex R energy chain on a vertical and a horizontal axis.

Open variant TRE

Calculation of the total chain length for RSE

Robot joint with protective hose and marked positions 1 to 3.
Size index of the triflex® R chainRadius in millimetresDimension 2 in millimetres
30--
40058390
50080390
60087750
65100750
70110750
85135750
85 (with radius 240mm)240750
100145750
125182750

Complete your application with the right accessories

Protector with clip-on mechanism

Bolted protector

Consulting

I look forward to answering your questions

Hennlich doo Beograd+381 11 63 098 17Write e-mail

Shipping and consultation