e-skin® cleanroom energy chains


Advantages of the e-skin compared to conventional corrugated hoses:

The e-skin is a hose consisting of an upper and lower shell that form a sealed tube when connected to each other. It consists of igumid SK, a polymer material developed specifically for this. The simple and reclosable opening mechanism enables easy maintenance and inspection of the installed cables. Operating temperature +10°C / +50°C.
 
Typical applications: Fast, short, unsupported applications, standing and hanging applications, pick & place applications, printers, medical technology and all machines where corrugated tubes are used, display and semiconductor production

 




 

SK28 e-skin corrugated tube

SK28 e-skin corrugated tube Inner height: 28mm
Outer height: 40mm
Inner width: 68mm
Outer width: 95mm

SK40 e-skin corrugated tube

SK40 e-skin corrugated tube Inner height: 38mm
Outer height: 57mm
Inner width: 85mm
Outer width: 118mm

Tech up

Tech up

  • 15% higher fill weight (based on the latest test results for the e-skin SK 40 series done in the igus laboratory)
  • 50% more unsupported length (based on the latest test results for the e-skin SK 40 series done in the igus laboratory)
  • Bending radii from 55mm up to 100mm
  • Suitable for cleanrooms according to IPA ISO Class 1
  • 5dB(A) quieter than usual "clean cable"
  • For fast, short, unsupported applications
  • Interior separation system consisting of "tribo-optimised" iglidur material - to further minimise abrasion between the cables
Cost down

Cost down

Proof

Proof

  • e-skin SK already tested in the Fraunhofer IPA test centre for semiconductor devices based on ISO class 14644-1 and received the certification ISO class 1
Sustainability

Sustainability

  • 99% material savings possible, as you can replace a cable without having to replace the entire system
  • Have your energy chain recycled in the igus chainge recycling programme at the end of its service life. Irrespective of the manufacturer. You will receive a voucher
  • igus supports the circular economy of plastics and is investing in chemical recycling

Interior separation configurator for the e-skin

With the interior separation configurator for the e-skin corrugated tubes, you can create filling variants in just a few seconds and configure complete e-skin corrugated tubes with interior separation and mounting brackets.
  • Easy to fit
  • Avoidance of filling errors due to integrated filling guidance
  • Automatic creation of a parts list and drawing with dimensioning
  • Easy to submit an enquiry about and order the complete corrugated tube with chainflex cables and interior separations in the desired configuration.

Request free sample!

You are interested in our e-skin but would like to see it yourself first before making a final decision?
Ask for a free sample now

e-skin IPA classification IPA classification - Report No. IG 1907-1125 - 0.SK28.068.02.1 e-skin
e-skin® The improved corrugated hose for cleanroom applications received the 2nd prize in the 2018 Fraunhofer clean technology award.

Technical details


1 Mounting brackets: strong, with integrated strain relief
 
2 Small installation space: small bend radii
 
3 Unsupported application due to stop-dogs on the upper shell of the e-skin
 
4 Cleanroom ISO Class 1: virtually no wear or abrasion
 
Cable-friendly: defined minimum bend radius
 
Easy to assemble: Upper and lower shells can be opened for easy filling
e-skin®

Commercially available corrugated hose

igus e-skin

e-skin® Corrugated tubes have consistently the same bending radius
e-skin® e -skin consists of two shells (top/bottom) . The movement can be defined by configuring the shells.
e-skin® Corrugated hoses have little or no inherent rigidity. e-rib is
e-skin® e-skin is suitable for short unsupported lengths in a small installation space (2) and has a defined bend radius (5)
e-skin® No/little stability in case of applied lateral force
e-skin® Lateral stability thanks to the oval (6) geometry of the e-skin
e-skin® Corrugated hoses can not be used unsupported
e-skin® e-skin® supports itself and can be used for short unsupported length
e-skin® Corrugated hoses (for dynamic applications) can not be opened
e-skin® e-skin® can be opened, easy to fill
e-skin® The interior of the hose can not be divided
e-skin® e-skin® can be equipped with an interior separation

How is an e-skin corrugated tube installed? - Installation instructions


In the video, we show you how quickly the upper and lower shells of the e-skin can be opened and closed for easy filling.

Tested in the igus test laboratory for use in the real world

Continuous test


Continuous test

Developed for cleanroom applications, the e-skin has been tested under real conditions with 6.4 million double strokes at 3m/s in the laboratory.
Bending test


Bending test

The standard bending tests show how flexible the e-skin soft is. It only bends, even under loads that would break other energy chains.
Noise level measurement

Noise level measurement

This test shows how quiet 'e-skin' corrugated tubes and 'e-skin flat' cleanroom cables are. Compared to the e-skin corrugated tubes, the noise level of e-skin flat cleanroom cable is only 29dB(A).

Suitable cables for cleanroom applications

  • 918 types with cleanroom classification IPA Class 1
  • 166 types with cleanroom classification IPA Class 2
  • With highly abrasion-resistant jacket materials
  • Tested and inspected with a four-year guarantee

This could also be of interest to you

More e-skin series

e-skin series
  • Safe and abrasion-resistant guidance of cables in cleanrooms
  • Particle-free, unsupported cable guidance
  • Cleanroom class 1

Further cleanroom products

Further cleanroom products
  • Cleanroom ISO class 1
  • Space-saving
  • Low vibration

More energy supply systems

Energy supply systems
  • Large product selection
  • Many different kinds of movement possible
  • 36-month guarantee


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "igutex", "kineKIT", "manus", "motion plastics", "pikchain", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® GmbH/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® GmbH points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsubishi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention on this website. The products offered by igus® are those of igus® GmbH