1 iz 2
igus-icon-lupe
igus-three-dimensional-model
- Broj dela: GSM-1012-14
- Materijal: iglidur® G
- Oblik: Kupujte valjkaste ležajeve
- Dimenzije:
- d1 10 mm
- d2 12 mm
- b1 14 mm
- Prilagodite dimenzije
- Metod proizvodnje: Injekciono oblikovanje
- Radni vek:
- Izvrsni koeficijent trenja
- Otpornost na ivice pritiska
- Otporan na udarce i padove
- Posebno otporan na prljavštinu i prašinu
- Otporni na velika opterećenja (>60N/mm²)
- Otporan na kalup prema DIN EN ISO 846
- Ponašanje kondenzacije prema DIN 75201-B
iglidur® G | The all-rounder
The widest range of different requirements is covered by iglidur® G plain bearings. Therefore, the material is rightly called universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.
Typical application areas
Agricultural engineering
Automotive
Construction machinery
Mechanical Engineering
Sports, fitness & rehab
Furniture / Industrial design
Here you will find further possible applications:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
Niste sigurni da li odgovara?