chainflex® twistable bus cable CFROBOT8

Discontinued Model
CFROBOT8.022 product image
igus-icon-lupe
<p>1.
 Highly abrasion-resistant PUR mixture<br>2. Highly torsion resistant copper shield<br> 3.
 Foil taping over the upper layer<br>4. Cores wound in optimised
 pitch length<br>5. Particularly flexible, fine-wire stranded conductor</p>
igus-icon-lupe
1 of 2
CFROBOT8.022 product image
<p>1.
 Highly abrasion-resistant PUR mixture<br>2. Highly torsion resistant copper shield<br> 3.
 Foil taping over the upper layer<br>4. Cores wound in optimised
 pitch length<br>5. Particularly flexible, fine-wire stranded conductor</p>
  • For torsion applications
  • PUR outer jacket
  • Shielded
  • Oil-resistant and coolant-resistant
  • Flame retardant
  • Notch-resistant
  • Hydrolysis and microbe-resistant
  • Guarantee up to 4 years
igus-icon-lieferzeitCFROBOT8.022
(4x0.5)C
CAN-Bus/Fieldbus
Steel blue (comparable to RAL 5011)
igus-icon-info

This article is a discontinued model. There is a newer model available: Go to product page