iglidur® Q, valjkasti ležaj, imperijalni - QSI

Za velika opterećenja - otporan na habanje na mnogim osovinama

iglidur® Q, valjkasti ležaj, imperijalni - QSI
iglidur® Q, valjkasti ležaj, imperijalni - QSI drawing
1 iz 2
iglidur® Q, valjkasti ležaj, imperijalni - QSI
iglidur® Q, valjkasti ležaj, imperijalni - QSI drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: QSI-0203-04
  • Materijal: iglidur® Q
  • Oblik: Cilindrični ležajevi
  • Dimenzije:
    • d1 0.125 in
    • d2 0.1875 in
    • b1 0.25 in
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Dobra otpornost na habanje na sobnoj temperaturi
  • Pogodno za velike brzine
  • Izvrsni koeficijent trenja
  • Otporni na velika opterećenja (>60N/mm²)
iglidur® Q | For high loads - wear-resistant on many shafts
iglidur® Q plain bearings were specifically developed for extreme loads. Under high loads, iglidur® Q is one of the iglidur® materials that exhibit by far the best wear resistance.
From a radial load of 25MPa, even plain bearings made of the highly abrasion-resistant iglidur® W300 are outperformed. Special solid lubricants distributed extremely finely in the material ensure maintenance-free dry operation under any load.

Typical application areas

Agricultural engineering
Construction machinery
Traffic technology

You can find further application areas here:
Industry solutions

 
When to use it?
  • For pivoting applications
  • For excellent wear resistance, especially for extreme loads
  • For extreme p x v values
  • When dirt-resistant bearings is required
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Niste sigurni da li odgovara?