iglidur® J, valjkasti ležaj, mm - JSM

Svestrani izdržljivi trkač, visoko otporan na habanje na (gotovo) svim osovinama sa vrlo niskim koeficijentom trenja

iglidur® J, valjkasti ležaj, mm - JSM
iglidur® J, valjkasti ležaj, mm - JSM drawing
1 iz 2
iglidur® J, valjkasti ležaj, mm - JSM
iglidur® J, valjkasti ležaj, mm - JSM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: JSM-0608-08
  • Materijal: iglidur® J
  • Oblik: Cilindrični ležajevi
  • Dimenzije:
    • d1 6 mm
    • d2 8 mm
    • b1 8 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Odlična otpornost na habanje na sobnoj temperaturi
  • Veoma dobra otpornost na habanje pri srednjim temperaturama
  • Izvrsni koeficijenti trenja
  • Niska apsorpcija vlage
  • Visoka otpornost na medije
  • Otpornost na ivice pritiska
  • Otporan na udarce i padove
  • Otporan na prljavštinu i prašinu
  • Otporan na kalup prema DIN EN ISO 846

iglidur® J | The versatile endurance runner
The iglidur® J plain bearings are characterised above all by extremely low coefficient of friction in dry operation and their very low stick-slip tendency. With a maximum recommended surface pressure of 35MPa, iglidur® J plain bearings are not suitable for extreme loads.

Typical application areas

Vending machinery
Printing industry
Beverage industry
Aviation
Cleanrooms
Furniture/industrial design


You can find further fields of application here:
Industry solutions
 

When to use it?
  • For high speeds
  • When highest wear resistance at low to medium pressures is required
  • Low wear against different shafts
  • When a low coefficient of friction in dry operation is requested
  • For vibration dampening
  • When good chemical resistance is required
  • For best performance with soft shaft materials
  • Low humidity absorption
When not to use it?
Use our filter options to find the suitable product

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 


Niste sigurni da li odgovara?