- Broj dela: ECO-GSM-0810-10
- Materijal: iglidur® ECO-G
- Oblik: Cilindrični ležajevi
- Dimenzije:
- d1 8 mm
- d2 10 mm
- b1 10 mm
- Više iglidur® ECO-G delova
- Metod proizvodnje: Injekciono oblikovanje
- Radni vek:
- Izvrsni koeficijent trenja
- Otpornost na ivice pritiska
- Otporan na udarce i padove
- Posebno otporan na prljavštinu i prašinu
- Otporni na velika opterećenja (>60N/mm²)
- Otporan na kalup prema DIN EN ISO 846
- Ponašanje kondenzacije prema DIN 75201-B
iglidur® ECO G | The all-rounder
iglidur® ECO G consists of 97% regranulate. iglidur® ECO G plain bearings meet an extremely wide range of different requirements. Therefore, the material is rightly called universal. Applications with medium to high loads, medium surface speeds and medium temperatures are recommended. iglidur® ECO G is the decathlete among the iglidur® materials. It performs exceedingly well in all technical disciplines and is the classic all-rounder, primarily with respect to the overall mechanical, thermal and tribological specifications.
Typical application areas
Agricultural engineering
Automotive
Construction machinery
Mechanical engineering
Sport, fitness and rehab
You can find further fields of application here:
Industry solutions
When to use it?
| When not to use it?
|
Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® plain bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: the thicker the bearings, the greater the bearing clearance must be.
Test procedure
Installation
iglidur® plain bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial movements in the housing are avoided.
More information about assembly and tolerances of iglidur plain bearings