1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JPFSM-0304-03
- Material: iglidur® JPF
- Form: Shop sleeve bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- b1 3 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Wear-resistant and versatile, without PTFE
- Affordable prices thanks to injection molding
- Same or better tribological properties compared to iglidur® J, depending on the application
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE.
Unsure if it fits?