1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: FPFSM-0608-06
- Material: iglidur® FPF
- Form: Shop sleeve bearings
- Dimensions:
- d1 6 mm
- d2 8 mm
- b1 6 mm
- Adjust dimensions
- Manufacturing method: Injection moulding
- Service life:
- Conductive and PTFE-free
- Reduces maintenance and lubrication costs
- Same or better tribological properties compared to iglidur F, depending on the application
The new iglidur FPF material is not only conductive, making it particularly suitable for applications with ESD requirements, but also PTFE-free.
Unsure if it fits?