1 from 2
igus-icon-lupe
igus-three-dimensional-model
- Part number: JPFFM-0304-05
- Material: iglidur® JPF
- Shape: Flanged bearings
- Dimensions:
- d1 3 mm
- d2 4.5 mm
- d3 7.5 mm
- b1 5 mm
- b2 0.75 mm
- Adjust dimension
- Manufacturing method: Injection moulding
- Service life:
- Wear-resistant and versatile, without PTFE
- Affordable prices thanks to injection molding
- Same or better tribological properties compared to iglidur® J, depending on the application
Based on the tried-and-tested endurance material iglidur J, iglidur JPF offers comparable properties – without the use of PTFE.
Unsure if it fits?