iglidur® Z, prirubnički ležaj, mm - ZFM

Izuzetno dug vek trajanja u ekstremnim uslovima

iglidur® Z, prirubnički ležaj, mm - ZFM
iglidur® Z, prirubnički ležaj, mm - ZFM drawing
1 iz 2
iglidur® Z, prirubnički ležaj, mm - ZFM
iglidur® Z, prirubnički ležaj, mm - ZFM drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: ZFM-0405-04
  • Materijal: iglidur® Z
  • igus-icon-info
    Delovi napravljeni od materijala iglidur® Z podložni su izvoznim ograničenjima. Odgovarajući obrazac će vam biti poslat nakon prijema vaše porudžbine.
  • Oblik: Flanširani ležajevi
  • Dimenzije:
    • d1 4 mm
    • d2 5.5 mm
    • d3 9.5 mm
    • b1 4 mm
    • b2 0.75 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Dobra otpornost na habanje na sobnoj temperaturi
  • Dobra otpornost na habanje na srednjim temperaturama
  • Dobra otpornost na habanje na visokim temperaturama
  • Pogodno za veoma velike brzine
  • Izvrsni koeficijenti trenja
  • Niska apsorpcija vlage
  • Visoka otpornost na medije
  • Izuzetno otporan na ivični pritisak
  • Vrlo otporan na udarce i šokove
  • Posebno otporan na prljavštinu i prašinu
  • Otporni na velika opterećenja (>60N/mm²)
iglidur® Z | Longest service life under extreme conditions - Wear-resistant & impact-resistant even at high loads and temperatures
Highest compressive strength, paired with high flexibility, gives the bearings made of iglidur® Z their outstanding properties in connection with soft shafts, edge loads and impacts. The bearings are also suitable for temperatures up to +250°C.

Typical application areas

Construction machinery
Glass industry
Aviation
Mechanical engineering
Textile industry

Here you will find further possible applications:
Industry solutions
 
When to use it?
  • For temperatures up to +250°C long-term or +310°C short-term
  • When high wear resistance is required, especially under high radial loads
  • For high surface speeds
  • For edge pressure in connection with high surface pressures
When not to use it?
Use our filter options to find the suitable product 

Tolerances and measuring system
The installation dimensions and tolerances of the iglidur® bearings depend on the material and wall thickness. Moisture absorption and thermal expansion are decisive for the material. Plain bearings with low moisture absorption can be designed with a minimal amount of bearing clearance. The following applies to the wall thickness: The thicker the bearings, the greater the bearing clearance must be.
Test procedure

Installation
iglidur® bearings are press-fit bearings. The inner diameter is only adjusted to the appropriate tolerance after pressing into the housing bore. The press-fit interference can be up to 2% of the inside diameter. This ensures the secure press-fitting of the bearing. Axial or radial displacements in the housing are thus reliably avoided.
iglidur® - installation, bonding, machining
 
Niste sigurni da li odgovara?