Carriage with adjustable clearance (manual clearance adjustment)
Maintenance-free without lubrication
Corrosion resistant
Hard-anodized aluminum rail
Standard bore pattern symmetric C5 = C6
no floating bearing
2Floating bearing in y-direction
3Floating bearing in z-direction
Select the installation size of the carriage.
a [mm]: |
|
Order no. | Weight | L max. | a -0,2 | C4 | C5 min. | C5 max. | C6 min. | C6 max. | h | h1 | K1* | b | ly | lz | Wby | Wbz | Price / m | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg/m] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm4] | [mm4] | [mm3] | [mm3] | ||||||
TS-01-15-UNGEBOHRT | 0.6 | 2000 | 6,357.16 RSD | |||||||||||||||
TS-01-20-UNGEBOHRT | 1 | 4000 | 6,505.04 RSD | |||||||||||||||
TS-01-25-UNGEBOHRT | 1.3 | 4000 | 7,745.40 RSD | |||||||||||||||
TS-01-30-UNGEBOHRT | 1.9 | 4000 | 9,442.37 RSD | |||||||||||||||
TS-01-15 | 0.6 | 4000 | 15 | 60 | 20 | 49.5 | 20 | 49.5 | 15.5 | 10 | M4 | 22 | 6440 | 4290 | 585 | 488 | 7,063.21 RSD | |
TS-01-20 | 1 | 4000 | 20 | 60 | 20 | 49.5 | 20 | 49.5 | 19 | 12.3 | M5 | 31 | 22570 | 11520 | 1456 | 1067 | 7,227.79 RSD | |
TS-11-20 | 0.5 | 4000 | 20 | 120 | 20 | 79.5 | 20 | 79.5 | 19 | 12.3 | M5 | 31 | 12140 | 6360 | 780 | 620 | 4,336.64 RSD | |
TS-01-25 | 1.3 | 4000 | 23 | 60 | 20 | 49.5 | 20 | 49.5 | 21.5 | 13.8 | M6 | 34 | 34700 | 19300 | 2041 | 1608 | 8,604.96 RSD | |
TS-01-30 | 1.9 | 4000 | 28 | 80 | 20 | 59.5 | 20 | 59.5 | 26 | 15.8 | M8 | 40 | 70040 | 40780 | 3502 | 2832 | 10,491.00 RSD |
*For screw DIN 912
For undrilled rails please enter "Non-drilled" in the comment.
For clear anodized rails enter "CA" in the comment.
H5: |
|
Order no. | Weight | H ±0,35 | A | C | A1 ±0,35 | A2 | C1 | C2 | C3 | H1 ±0,35 | H5 | K2** | Tightening torque max. | K3* | ||
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
[kg] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [Nm] | |||||
TW-01-15 | 0.11 | 24 | 47 | 74 | 16 | 38 | 50 | 30 | 9 | 4 | 16 | M5 | 1.5 | M4 | 5,255.64 RSD | |
TW-01-15-LLY | 0.11 | 24 | 47 | 74 | 16 | 38 | 50 | 30 | 9 | 4 | 16 | M5 | 1.5 | M4 | 5,255.33 RSD | |
TW-01-15-LLZ | 0.11 | 24 | 47 | 74 | 16 | 38 | 50 | 30 | 9 | 4 | 16 | M5 | 1.5 | M4 | 5,255.33 RSD | |
TW-01-20 | 0.19 | 30 | 63 | 87 | 21.5 | 53 | 61 | 40 | 10 | 5 | 19.8 | M6 | 2.5 | M5 | 5,397.60 RSD | |
TW-01-20-LLY | 0.19 | 30 | 63 | 87 | 21.5 | 53 | 61 | 40 | 10 | 5 | 19.8 | M6 | 2.5 | M5 | 5,397.76 RSD | |
TW-01-20-LLZ | 0.19 | 30 | 63 | 87 | 21.5 | 53 | 61 | 40 | 10 | 5 | 19.8 | M6 | 2.5 | M5 | 5,397.76 RSD | |
TW-01-25 | 0.29 | 36 | 70 | 96 | 23.5 | 57 | 68 | 45 | 11 | 5 | 24.8 | M8 | 6 | M6 | 6,639.36 RSD | |
TW-01-25-LLY | 0.29 | 36 | 70 | 96 | 23.5 | 57 | 68 | 45 | 11 | 5 | 24.8 | M8 | 6 | M6 | 6,639.98 RSD | |
TW-01-25-LLZ | 0.29 | 36 | 70 | 96 | 23.5 | 57 | 68 | 45 | 11 | 5 | 24.8 | M8 | 6 | M6 | 6,639.98 RSD | |
TW-01-30 | 0.5 | 42 | 90 | 109 | 31 | 72 | 79 | 52 | 12 | 6.5 | 27 | M10 | 15 | M8 | 6,951.36 RSD | |
TW-01-30-LLY | 0.5 | 42 | 90 | 109 | 31 | 72 | 79 | 52 | 12 | 6.5 | 27 | M10 | 15 | M8 | 6,952.30 RSD | |
TW-01-30-LLZ | 0.5 | 42 | 90 | 109 | 31 | 72 | 79 | 52 | 12 | 6.5 | 27 | M10 | 15 | M8 | 6,952.30 RSD |
* For screw DIN 912
** Thread
LLy for a carriage with floating bearing in y-direction
LLz for a carriage with floating bearing in z-direction