iglidur® JVFM, bez zazora prednapregnuti ležaj sa prirubnicom, mm

iglidur® JVFM, bez zazora prednapregnuti ležaj sa prirubnicom, mm
iglidur® JVFM, bez zazora prednapregnuti ležaj sa prirubnicom, mm drawing
1 iz 2
iglidur® JVFM, bez zazora prednapregnuti ležaj sa prirubnicom, mm
iglidur® JVFM, bez zazora prednapregnuti ležaj sa prirubnicom, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: JVFM-0810-10
  • Materijal: iglidur® J
  • Oblik: Prirubnički ležajevi bez zazora sa prednaponom
  • Dimenzije:
    • d1 8 mm
    • d2 10 mm
    • d3 15 mm
    • b1 10 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:
Svojstva materijala:
  • Standardna proizvodna linija na lageru
  • Radijalno i aksijalno predopterećenje kliznih ležajeva
  • Potpuno bez zazora kada nije opterećeno
  • Bez održavanja i sa predvidivim vekom trajanja

iglidur® JVFM - clearance-free pre-loaded bearings

iglidur® JVFM are clearance-free in the unloaded state due to the axial and/or radial pre-tension.The iglidur® J material has extremely low coefficient of friction in dry operation and a very low stick-slip effect. Ideal for "antivibration mounting" of pedal box bearings, etc.


When to use it?

  • If a radial and/or axial pre-tension of the plain bearings is desired
  • When a rattle-free bearing in the unloaded state is required
  • When you need a clearance-free feel


When not to use it?

  • When a plain bearing solution with reduced clearance is needed please contact us
  • When the pre-load has to withstand high radial forces
  • When total zero clearance feature is required at high loads
Niste sigurni da li odgovara?