iglidur® JVFM, clearance-free prestressed bearing with flange, mm

iglidur® JVFM, clearance-free prestressed bearing with flange, mm
iglidur® JVFM, clearance-free prestressed bearing with flange, mm drawing
1 iz 2
iglidur® JVFM, clearance-free prestressed bearing with flange, mm
iglidur® JVFM, clearance-free prestressed bearing with flange, mm drawing
igus-icon-lupe
igus-three-dimensional-model
  • Broj dela: JVFM-1820-18
  • Materijal: iglidur® J
  • Oblik: Prodavnica prednapregnutih prirubničkih ležajeva bez zazora
  • Dimenzije:
    • d1 18 mm
    • d2 20 mm
    • d3 26 mm
    • b1 18 mm
  • Prilagodite dimenzije
  • Metod proizvodnje: Injekciono oblikovanje
  • Radni vek:

iglidur® JVFM - clearance-free prestressed bearings with flange

iglidur® JVFM bearings are clearance-free when unloaded due to axial or radial preload. The iglidur® J material has extremely low friction coefficients during dry operation and a very low tendency toward stick-slip. Ideal for eliminating “rattling” in pedal assemblies, etc.


When should I use it?

  • When radial and/or axial preload of the plain bearings is desired
  • When the bearing assembly must be free of play when unloaded
  • When a play-free feel is desired


When should I not use it?

  • If you are looking for a low-backlash plain bearing version, please contact us
  • If the preload must withstand high radial forces
  • If absolutely no backlash is required under high loads
Niste sigurni da li odgovara?