1 iz 2
igus-icon-lupe
igus-three-dimensional-model
- Broj dela: JVFM-1820-11
- Materijal: iglidur® J
- Oblik: Prodavnica prednapregnutih prirubničkih ležajeva bez zazora
- Dimenzije:
- d1 18 mm
- d2 20 mm
- d3 26 mm
- b1 11 mm
- Prilagodite dimenzije
- Metod proizvodnje: Injekciono oblikovanje
- Radni vek:
- Standard product line in stock
- Radially and axially preloaded plain bearings
- Completely free of play when unloaded
-
Maintenance-free and with a predictable service life
iglidur® JVFM - clearance-free prestressed bearings with flange
iglidur® JVFM bearings are clearance-free when unloaded due to axial or radial preload. The iglidur® J material has extremely low friction coefficients during dry operation and a very low tendency toward stick-slip. Ideal for eliminating “rattling” in pedal assemblies, etc.
When should I use it?
- When radial and/or axial preload of the plain bearings is desired
- When the bearing assembly must be free of play when unloaded
- When a play-free feel is desired
When should I not use it?
- If you are looking for a low-backlash plain bearing version, please contact us
- If the preload must withstand high radial forces
- If absolutely no backlash is required under high loads
Niste sigurni da li odgovara?